IESNA:LM-63-2002
[TEST]P1202635
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-735-U-T2
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8887
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1302.9 1334.1 1351 1336 1285 1181.8 1099.2 1096.9 1138.4 1195.9
1282.2 1397.3 1547.2 1751.9 1981.1 2201.8 2430 2678 2955.8 3195.8
3311.4 3251 3026.1 2616.3 1913.6 1224.7 838.4 609.3 444.2 329.2
238.1 182 146.2 107.5 61.3 21.7 0
1302.9 1341.6 1359.1 1344.9 1294.9 1192.1 1108.2 1100.6 1139.8 1195
1277.5 1389.7 1533.5 1730.7 1964.1 2187.1 2418.7 2669.6 2950.6 3200.1
3333.5 3293 3085 2712 2041.9 1303.9 889.4 647.9 471.6 348
252.3 192.9 153.3 119.3 69.3 28.3 0
1302.9 1339.3 1358.1 1347.7 1304.8 1213.3 1124.2 1110.5 1145.4 1200.6
1276.1 1384.5 1526 1710.4 1942.4 2197.5 2420.1 2641.3 2924.2 3196.8
3366.1 3381.6 3232.1 2844 2206 1454.8 1027.5 765.8 570.6 414.5
301.3 224.9 170.7 144.3 87.2 30.7 0
1302.9 1336.9 1360 1359.1 1331.7 1265.7 1178 1136 1150.6 1195.9
1265.2 1359.5 1482.6 1639.2 1832.5 2049.4 2278.6 2515.8 2780.4 3075.6
3328.3 3442 3377.8 3138.8 2644.6 1867.9 1259.6 969.1 765.8 594.2
454.6 332.9 234.4 164.6 117.9 46.2 0
1302.9 1336.9 1366.1 1377.9 1365.2 1327 1257.7 1197.3 1185.5 1212.9
1268.5 1351 1452 1583.1 1746.2 1938.1 2148.9 2370.1 2613.4 2902.5
3220.8 3483.5 3589.6 3495.3 3165.2 2466.3 1594.4 1038.9 799.3 647
517.8 414.5 317.8 227.3 145.2 63.2 0
1302.9 1333.6 1367.6 1394.9 1405.3 1397.7 1365.2 1314.3 1275.6 1272.3
1302.9 1366.1 1454.3 1564.7 1703.8 1876.4 2079.6 2305.5 2540.8 2795.9
3112.4 3460.8 3754.2 3896.1 3820.2 3431.1 2554 1511.4 840.8 567.8
432.4 324.4 242.9 167.4 102.3 42.4 0
1302.9 1333.1 1369 1407.6 1439.2 1460.9 1468.9 1460.4 1438.8 1425.1
1440.2 1486.4 1556.2 1646.2 1767.9 1927.3 2120.6 2343.2 2591.7 2856.8
3124.1 3429.3 3795.7 4222.9 4586.5 4697.8 4399.7 3414.2 2068.3 1023.8
510.7 316.9 206.5 125.9 72.2 27.8 0
1302.9 1328.4 1366.1 1412.8 1459.5 1503.4 1551.5 1598.6 1637.8 1672.2
1711.3 1758.5 1821.2 1908 2029.2 2191.9 2396 2631.8 2892.1 3163.8
3425.9 3686.3 3974.9 4375.2 4990.1 5758.8 6335.1 6308.7 5362.7 3897.5
2277.7 1047.8 423 213.6 94.8 27.4 0
1302.9 1324.6 1358.6 1405.7 1458.1 1518 1588.7 1669.8 1760.8 1862.2
1982.5 2116.4 2256.5 2408.3 2586.1 2805.4 3056.7 3326.4 3597.6 3849.9
4090.4 4316.7 4537.4 4771.3 5103.8 5667.3 6562.4 7432.4 7413.5 6370.4
4443.6 2107 665.9 253.2 117.9 38.7 0
1302.9 1318.5 1351 1394.9 1447.7 1510.4 1584.5 1669.4 1760.8 1869.8
1998 2143.3 2299.8 2477.6 2696 2967.6 3290.6 3658.4 4004.6 4329.9
4635.1 4910.4 5152.8 5411.7 5747 6296.9 7168.3 8066.2 8304.8 7511.6
5283.9 2117.3 563.5 217.9 96.7 28.8 0
1302.9 1317.1 1347.7 1389.7 1438.8 1494.9 1565.6 1645.8 1735.4 1837.7
1958 2092.4 2235.2 2394.6 2588 2830.4 3121.8 3441.5 3762.6 4070.6
4365.8 4645 4909 5185.4 5545.2 6084.7 7007 7815.3 8004.4 7270.7
5326.4 2236.2 591.3 219.8 86.3 24.1 0
1302.9 1312.4 1338.8 1376.5 1420.4 1470.8 1533.1 1603.3 1678.8 1765.1
1863.6 1973 2082.9 2201.8 2345.6 2523.4 2741.2 2983.1 3229.8 3475
3715.5 3938.5 4149.8 4379.9 4698.7 5228.3 6011.1 6671.3 6635 5893.2
4329.5 1825 485.2 184.9 71.2 18.4 0
1302.9 1310 1331.2 1363.3 1400.1 1442.1 1493 1546.7 1601.4 1659.9
1725.5 1793.8 1856.1 1909.9 1967.4 2039.1 2132.4 2245.1 2367.7 2499.3
2637.5 2776.6 2915.7 3083.1 3345.8 3835.7 4516.7 4943.9 4633.6 3876.3
2751.6 1154.4 318.3 125.4 53.8 16 0
1302.9 1300.6 1309.1 1325.1 1341.6 1358.6 1372.3 1374.6 1357.6 1317.1
1253.4 1168.5 1065.7 957.8 852.1 767.7 705.9 666.8 653.1 661.6
692.7 727.6 741.3 726.2 693.7 641.3 542.8 410.7 313.6 253.7
202.8 158.9 121.2 86.3 53.3 19.8 0
1302.9 1287.9 1280.8 1275.6 1267.6 1249.2 1209.1 1143.1 1049.7 951.6
869.1 803.6 754 713 680.5 657.4 639.4 627.2 618.2 610.7
595.6 570.6 536.2 492.3 438.1 384.3 342.4 307.5 273 238.1
202.8 168.4 132.5 93.4 56.1 18.9 0
1302.9 1274.7 1251.1 1222.8 1186 1129.9 1056.8 985.1 926.2 878.1
836.6 800.3 768.7 738.5 708.8 680.9 658.3 639.4 622 600.3
570.6 533.3 498.4 470.2 443.3 411.7 376.3 340 307.9 275.4
234.8 195.2 153.3 110.8 64.6 29.7 0
1302.9 1261.9 1219 1169.5 1109.6 1042.6 991.2 958.2 931.3 902.1
869.1 835.1 801.7 769.1 735.2 698.4 662.1 630.5 604.1 580
558.8 540.4 524.4 506 478.6 438.1 398.5 366.4 334.8 301.8
267.4 229.7 189.6 145.2 96.2 51.4 0
1302.9 1257.7 1196.4 1129.9 1062.9 1010.6 985.6 976.1 963.4 939.8
906.8 866.3 823.8 782.3 739.4 693.2 647.5 607.9 579.1 560.7
544.7 531.5 519.2 486.2 444.7 424.9 403.7 381 353.7 324.4
292.4 260.8 226.8 179.7 135.8 77.8 0
1302.9 1248.7 1175.6 1099.7 1037 1003 997.8 1002.6 997.4 972.8
934.2 887.5 833.3 786.6 735.6 692.3 655.5 616.8 581.4 550.3
526.3 510.2 480.1 442.8 426.8 407 385.7 363.6 340 314.1
285.8 263.1 225.9 185.3 140.5 80.6 0
1302.9 1242.6 1160.5 1079.4 1024.2 1003.5 1010.6 1021.9 1018.6 995
952.1 896.9 836.1 773.4 720.1 693.7 662.6 615.9 561.6 521.1
495.1 479.6 443.3 421.6 403.7 383.4 361.2 337.6 312.2 285.8
259.8 240.5 201.4 160.8 121.2 74 0
1302.9 1239.3 1146.4 1066.2 1017.2 1004 1016.7 1030.4 1029.4 1005.9
962 904.5 837.5 764.4 701.7 672 629.5 572.5 522.5 491.8
470.2 454.1 422.5 406 386.2 366.4 343.3 320.2 295.7 269.7
248.5 254.6 188.2 139.1 102.8 42.9 0
1302.9 1243.1 1152 1069 1019.1 1004.9 1016.2 1032.3 1032.3 1008.7
964.8 907.3 840.8 767.2 702.6 673.4 630.5 572 523.9 491.8
468.3 454.6 420.6 404.6 385.3 366.4 344.2 320.7 297.1 269.7
245.2 231.1 175 139.1 106.1 61.3 0
